chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Bi5U-Q12-VP6X2-V1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor With Extended Switching Distance
Bi5U-Q12-VP6X2-V1141
Order ID no. 100044848
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M8 x 1
Design
Rectangular
Dimensions
40 mm x 26 mm x 12 mm
Electrical connection
Connector
Height
12
Housing material
Plastic
Housing quality
PA12-GF30
Length
40
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
1
Width
26
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€ 102,63
Item Total
€ 102,63
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
Bi5U-Q12-VP6X2-V1141
Contact Support