chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-M18-RZ3X-B3331/S1240 | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI3-M18-RZ3X-B3331/S1240
Order ID no. 100022611
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Connector type
1/2″
Design
Threaded barrel
Electrical connection
Connector
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching element function
NC contact
Switching frequency (kHz)
0.02
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€ 293,92
home
Turck-Shop
Sensors
Inductive Sensors
BI3-M18-RZ3X-B3331/S1240
Item Total
€ 293,92
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support