chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15U-M30-AP6X/S1130 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
BI15U-M30-AP6X/S1130
Order ID no. 100017220
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
normally open NO
Switching frequency (kHz)
2
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E2
List Price
€ 105,27
home
Turck-Shop
Sensors
Inductive Sensors
BI15U-M30-AP6X/S1130
Item Total
€ 2.631,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support