chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1U-EG05-AP6X-0.3-PSG3M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI1U-EG05-AP6X-0.3-PSG3M
Order ID no. 100004114
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.3
Connector type
M8 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Height
1
Housing diameter (mm)
⌀ 5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
170
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
1
Special features
Factor 1, Resistant to magnetic fields, uprox3
Switching element function
NO contact
Switching frequency (kHz)
2
Width
115
home
Turck-Shop
Others
BI1U-EG05-AP6X-0.3-PSG3M
In Stock
Price Group
E1
List Price
€ 118,91
Item Total
€ 118,91
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support