chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SI15-K30-AP6X 5M | TURCK - Your Global Automation Partner
Inductive Sensor Slot-type
SI15-K30-AP6X 5M
Order ID no. 100003995
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
5
Design
Slot sensor
Dimensions
48 mm x 60 mm x 30 mm
Electrical connection
Cable
Height
0
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
0
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30-V0
Slot width (mm)
15
Switching element function
NO contact
Switching frequency (kHz)
0.5
Width
0
Key Features
Electrical connection
Cable
Output function
PNP
In Stock
Price Group
E1
List Price
€ 109,12
Item Total
€ 5.456,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
SI15-K30-AP6X 5M
Contact Support