chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15U-M18-AP6X-0.3-RS4/XOR | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI15U-M18-AP6X-0.3-RS4/XOR
Order ID no. 100003263
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Cable color
Orange
Cable length (m)
0.3
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Cable with connector
Height
0
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NO contact
Switching frequency (kHz)
1
Width
0
Key Features
Electrical connection
Cable with connector
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€ 108,79
Item Total
€ 27.197,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
NI15U-M18-AP6X-0.3-RS4/XOR
Contact Support