chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
GF 167482670 NAMUR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Specifications Document Inductive Sensor for Georg Fischer Rohrleitungssysteme AG
GF 167482670 NAMUR
Order ID no. 100002207
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Dual sensor for rotary actuators
Dimensions
28 mm x 42 mm x 26 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP-GF20
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
4
Switching frequency (kHz)
0.05
Key Features
Electrical connection
Connector
Output function
NAMUR
Rated switching distance (mm)
4
In Stock
Price Group
E1
List Price
€ 160,71
Item Total
€ 160,71
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
GF 167482670 NAMUR
Contact Support