chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI4U-EM12WD-AP6X 30M | TURCK - Your Global Automation Partner
Inductive Sensor For the food industry
BI4U-EM12WD-AP6X 30M
Order ID no. 100001978
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Cable color
White
Cable length (m)
30
Design
Threaded barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Length
0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP68, IP69K
Quality active face
LCP
Rated switching distance (mm)
4
Special features
Factor 1, Pressure resistant, Resistant to magnetic fields, Sn +, uprox+, Wash down
Switching element function
NO contact
Switching frequency (kHz)
3
Width
0
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
4
In Stock
Price Group
E2
List Price
€ 186,45
Item Total
€ 186,45
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
BI4U-EM12WD-AP6X 30M
Contact Support