chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-EH04F-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor Stainless steel front
NI3-EH04F-AP6X
Order ID no. 100001785
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Design
Smooth barrel
Electrical connection
Cable
Height
0
Housing diameter (mm)
⌀ 4 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Length
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
3
Special features
All-metal sensor, Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
1.2
Width
0
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€ 143,11
home
Turck-Shop
Sensors
Inductive Sensors
NI3-EH04F-AP6X
Item Total
€ 3.577,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support