chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-EG05F-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor Stainless steel front
NI3-EG05F-AP6X
Order ID no. 100001784
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
10
Housing diameter (mm)
⌀ 5 mm
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Length
120
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
1.4305 (AISI 303)
Rated switching distance (mm)
3
Special features
All-metal sensor, Pressure resistant
Switching element function
NO contact
Switching frequency (kHz)
1.2
Width
110
Key Features
Electrical connection
Cable
Output function
PNP
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€ 143,11
home
Turck-Shop
Sensors
Inductive Sensors
NI3-EG05F-AP6X
Item Total
€ 3.577,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support