chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI75U-Q80-RP6X2-H1143 | TURCK - Your Global Automation Partner
Inductive Sensor With Extended Switching Distance
NI75U-Q80-RP6X2-H1143
Order ID no. 100001311
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Rectangular
Dimensions
92 mm x 80 mm x 40 mm
Electrical connection
Connector
Height
50
Housing material
Plastic
Housing quality
PBT-GF30-V0
Housing surface
Yellow
Length
90
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
75
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
NC contact
Switching frequency (kHz)
0.25
Width
90
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
75
In Stock
Price Group
E2
List Price
€ 193,27
home
Turck-Shop
Sensors
Inductive Sensors
NI75U-Q80-RP6X2-H1143
Item Total
€ 193,27
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support