chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI2-ISI-0.2-BDS-2AP6X3-H1141/S34 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor Monitoring kit for spanners
NI2-ISI-0.2-BDS-2AP6X3-H1141/S34
Order ID no. 100001132
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.2
Connector type
M12 x 1
Design
Monitoring Kit for Spanners
Dimensions
47 mm x 18 mm x 18 mm
Electrical connection
Connector
Height
10
Housing material
Plastic
Housing quality
Trogamit
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF20
Rated switching distance (mm)
2
Special features
Resistant to magnetic fields
Switching element function
NO contact
Switching frequency (kHz)
0.03
Width
100
Key Features
Electrical connection
Connector
Output function
PNP
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€ 172,48
home
Turck-Shop
Sensors
Inductive Sensors
NI2-ISI-0.2-BDS-2AP6X3-H1141/S34
Item Total
€ 172,48
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support