chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI3-EH6.5K-Y1/S90 | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EH6.5K-Y1/S90
Order ID no. 100001129
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
ATEX II 1 D, ATEX II 1 G, ATEX II 2 D, ATEX II 2 G, ATEX II 3 D, ATEX II 3 G, PL c, SIL 2
Cable color
Blue
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 6,5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching frequency (kHz)
5
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€ 47,63
Item Total
€ 1.428,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inductive Sensors
NI3-EH6.5K-Y1/S90
Contact Support