chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
B2N10H-Q20L60-2LU6-H1151/S1217 | TURCK - Your Global Automation Partner
Inclinometer With increased damping
B2N10H-Q20L60-2LU6-H1151/S1217
Order ID no. 1534120
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Rectangular
Dimensions
60 mm x 30 mm x 20 mm
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
PC
Length
60
Measuring principle
Acceleration
Number of measuring axes
2
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Special features
Zero point adjustable
Width
30
Key Features
Number of measuring axes
2
Output function
Analog output
In Stock
Price Group
D2
List Price
€ 351,12
Item Total
€ 3.511,20
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Inclinometers
B2N10H-Q20L60-2LU6-H1151/S1217
Contact Support