chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
B2NF45H-QR20-2LU4X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Dynamic Inclinometer With analog outputs for vehicle electrical systems
B2NF45H-QR20-2LU4X3-H1151
Order ID no. 100053401
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Approvals
E1 type approval
Connector type
M12 x 1
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
Ultem
Length
71.6
Measuring principle
Combination of gyroscopes and accelerometers
Number of measuring axes
2
Output function
Analog output
Protection class
IP68, IP69K
Special features
for vehicle electrical systems, E1 type approval
Width
62.6
Key Features
Number of measuring axes
2
Output function
Analog output
In Stock
Price Group
H1
List Price
€ 379,50
home
Turck-Shop
Sensors
Inclinometers
B2NF45H-QR20-2LU4X3-H1151
Item Total
€ 379,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support