chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
B1N360V-QR20-2UPN6X3-H1141/3GD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inclinometer With switching outputs
B1N360V-QR20-2UPN6X3-H1141/3GD
Order ID no. 100052453
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Approvals
ATEX II 3 D, ATEX II 3 G
Connector type
M12 x 1
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
Ultem
Length
71.6
Measuring principle
Acceleration
Number of measuring axes
1
Protection class
IP68, IP69K
Switching element function
NO/NC
Width
62.6
Key Features
Number of measuring axes
1
In Stock
Price Group
H1
List Price
€ 251,90
home
Turck-Shop
Sensors
Inclinometers
B1N360V-QR20-2UPN6X3-H1141/3GD
Item Total
€ 251,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support