chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
B2N85H-QR20-2UPN6X3-H1141/S3653 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inclinometer With switching outputs
B2N85H-QR20-2UPN6X3-H1141/S3653
Order ID no. 100051950
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Rectangular
Dimensions
71,6 mm x 62,6 mm x 20 mm
Electrical connection
Connector
Height
20
Housing material
Plastic
Housing quality
Ultem
Length
71.6
Measuring principle
Acceleration
Number of measuring axes
2
Output function
PNP/NPN
Protection class
IP68, IP69K
Switching element function
NO/NC
Width
62.6
Key Features
Number of measuring axes
2
Output function
PNP/NPN
In Stock
Price Group
H1
List Price
€ 227,37
home
Turck-Shop
Sensors
Inclinometers
B2N85H-QR20-2UPN6X3-H1141/S3653
Item Total
€ 11.368,50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support