chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
B2N25H-QR20-2LU6-0.15-DT04-4P | TURCK - Your Global Automation Partner
Inclinometer With Increased Temperature Range
B2N25H-QR20-2LU6-0.15-DT04-4P
Order ID no. 100000644
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
Deutsch DT04-4P
Design
Rectangular
Dimensions
71,4 mm x 62,5 mm x 20 mm
Electrical connection
Cable with connector
Height
30
Housing material
Plastic
Housing quality
Ultem
Length
150
Measuring principle
Acceleration
Number of measuring axes
2
Operating voltage
DC
Output function
Analog output
Protection class
IP68, IP69K
Width
150
Key Features
Number of measuring axes
2
Output function
Analog output
In Stock
Price Group
D2
List Price
€ 271,70
home
Turck-Shop
Sensors
Inclinometers
B2N25H-QR20-2LU6-0.15-DT04-4P
Item Total
€ 13.585,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support