chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-DN25HB3-NAEX0/L140 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-DN25HB3-NAEX0/L140
Order ID no. 6872400
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 0)
Approvals
ATEX, CE, GOST, UKCA
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Hastelloy
Housing quality
B-3 (2.4600)
Media temperature max. (°C)
60
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
Receptacle
Protection class
IP67
In Stock
Price Group
D2
List Price
€ 6.501,00
Item Total
€ 6.501,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-DN25HB3-NAEX0/L140
Contact Support