chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-DN25HC22-NAEX/L180 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-DN25HC22-NAEX/L180
Order ID no. 6872065
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Approvals
ATEX II 2 G, ATEX II 3 G
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Metal
Housing quality
Hastelloy C22 (2.4602)
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
Receptacle
Protection class
IP67
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-DN25HC22-NAEX/L180
In Stock
Price Group
D2
List Price
€ 5.349,30
Item Total
€ 5.349,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support