chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-64A4-AP8X-H1141/D014 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-64A4-AP8X-H1141/D014
Order ID no. 6872034
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Application area
Standard
Approvals
cULus
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Media temperature max. (°C)
80
Media temperature min. (°C)
0
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
Tri-Clamp 2″
Protection class
IP67
Switching element function
normally open NO
In Stock
Price Group
D2
List Price
€ 1.141,80
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-64A4-AP8X-H1141/D014
Item Total
€ 1.141,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support