chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-N1/2A4P-LIX-H1141/V300 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-N1/2A4P-LIX-H1141/V300
Order ID no. 6871047
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
PBT
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
1/2″ NPT
Protection class
IP65
In Stock
Price Group
D2
List Price
€ 583,00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-N1/2A4P-LIX-H1141/V300
Item Total
€ 583,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support