chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-N3/4A4-NA-H1141/L060 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-N3/4A4-NA-H1141/L060
Order ID no. 6870805
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Dimensions
121,1 mm x 38 mm x 49 mm
Display
4-digit 12-segment display, rotatable by 180°, red or green
Electrical connection
Connector
Function
Flow monitoring
Height
50
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Length
110
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
3/4″ NPT
Protection class
IP67
Width
120
In Stock
Price Group
D2
List Price
€ 565,40
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-N3/4A4-NA-H1141/L060
Item Total
€ 565,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support