chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-N1/2A4-NA 8M | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-N1/2A4-NA 8M
Order ID no. 6870801
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
8
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Height
60
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Length
190
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
1/2″ NPT
Protection class
IP68
Width
120
In Stock
Price Group
D2
List Price
€ 276,98
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-N1/2A4-NA 8M
Item Total
€ 276,98
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support