chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
FCS-M18-AP8X/D087 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-M18-AP8X/D087
Order ID no. 6870800
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Approvals
cULus
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Metal
Housing quality
CuZn
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
1/4″ NPT female thread
Protection class
IP67
Switching element function
normally open NO
In Stock
Price Group
D2
List Price
€ 244,09
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-M18-AP8X/D087
Item Total
€ 244,09
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support