chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-M18-AP8X/D161 10M | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-M18-AP8X/D161 10M
Order ID no. 6870732
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Cable length (m)
10
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Height
0
Housing material
Metal
Housing quality
CuZn
Length
0
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
G 3/8″ female thread
Protection class
IP67
Switching element function
NO contact
Width
0
In Stock
Price Group
D2
List Price
€ 317,24
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-M18-AP8X/D161 10M
Item Total
€ 317,24
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support