chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-M18-LIX/D071 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-M18-LIX/D071
Order ID no. 6870713
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Approvals
cULus
Cable length (m)
0.3
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Height
40
Housing material
Metal
Housing quality
CuZn
Length
220
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
M18 x 1
Protection class
IP67
Width
90
In Stock
Price Group
D2
List Price
€ 256,30
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-M18-LIX/D071
Item Total
€ 256,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support