chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-M18-LIX/D067
Order ID no. 6870712
In Stock
Price Group
D2
List Price
€ 267,19
Item Total
€ 267,19
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-M18-LIX/D067
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Height
50
Housing material
Metal
Housing quality
CuZn
Length
110
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Analog output
Process connection
M18 x 1
Protection class
IP67
Width
110
Contact Support