chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCI-D10A4P-2ARX-H1160/D203 | TURCK - Your Global Automation Partner
Flow Monitoring Inline sensor with integrated processing unit
FCI-D10A4P-2ARX-H1160/D203
Order ID no. 6870680
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Plastic
Housing quality
POM
Media temperature max. (°C)
95
Media temperature min. (°C)
-10
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Relay output
Process connection
3/8″ Swagelok
Protection class
IP54
Switching element function
normally open NO
In Stock
Price Group
D2
List Price
€ 919,60
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCI-D10A4P-2ARX-H1160/D203
Item Total
€ 919,60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support