chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCI-25A4P-LIX-H1141/D014/D024 | TURCK - Your Global Automation Partner
Flow Monitoring Inline Sensor with Integrated Processor
FCI-25A4P-LIX-H1141/D014/D024
Order ID no. 6870653
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Height
0
Housing material
Plastic
Housing quality
PBT
Length
0
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output
Process connection
Tri-Clamp 1/2″
Protection class
IP67
Width
0
In Stock
Price Group
D2
List Price
€ 990,00
Item Total
€ 990,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCI-25A4P-LIX-H1141/D014/D024
Contact Support