chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCI-D08A4P-ARX-H1140/D038 | TURCK - Your Global Automation Partner
Flow Monitoring Inline Sensor with Integrated Processor
FCI-D08A4P-ARX-H1140/D038
Order ID no. 6870647
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Height
0
Length
50
Media temperature max. (°C)
80
Media temperature min. (°C)
0
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Relay output
Process connection
G 3/8″
Protection class
IP67
Switching element function
NO contact
Width
60
In Stock
Price Group
D2
List Price
€ 538,56
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCI-D08A4P-ARX-H1140/D038
Item Total
€ 538,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support