chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-G1/2DY-NA | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-G1/2DY-NA
Order ID no. 6870510
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Height
40
Housing material
Plastic
Housing quality
PVDF
Length
100
Media temperature max. (°C)
70
Media temperature min. (°C)
-10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″
Protection class
IP68
Width
100
In Stock
Price Group
D2
List Price
€ 489,72
Item Total
€ 489,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G1/2DY-NA
Contact Support