chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-GL1/2HC4-NAEX-H1141 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-GL1/2HC4-NAEX-H1141
Order ID no. 6870444
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Approvals
ATEX II 2 D, ATEX II 2 G, CE, UKCA
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Height
50
Housing material
Metal
Housing quality
Hastelloy C4 (2.4610)
Length
110
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″ long version
Protection class
IP67
Width
110
In Stock
Price Group
D2
List Price
€ 1.932,70
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-GL1/2HC4-NAEX-H1141
Item Total
€ 1.932,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support