chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-HA4-AP8X-H1141/D385 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-HA4-AP8X-H1141/D385
Order ID no. 6870398
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Height
0
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Length
0
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
Compression fittings for pipes Ø 18 x 1,5 (EN10305-1)
Protection class
IP67
Switching element function
NO contact
Width
0
In Stock
Price Group
D2
List Price
€ 445,28
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-HA4-AP8X-H1141/D385
Item Total
€ 445,28
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support