chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-G1/2A4-NAEX/AL220 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-G1/2A4-NAEX/AL220
Order ID no. 6870388
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Approvals
ATEX II 2 D, ATEX II 2 G, CE, UKCA
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Height
0
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Length
0
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Process connection
G 1/2″
Protection class
IP67
Width
0
In Stock
Price Group
D2
List Price
€ 1.178,10
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G1/2A4-NAEX/AL220
Item Total
€ 1.178,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support