chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-G3/4A4-NAEX0/L200 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-G3/4A4-NAEX0/L200
Order ID no. 6870326
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 0)
Approvals
ATEX, CE, GOST, UKCA
Cable color
Blue
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Height
160
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Length
350
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 3/4″
Protection class
IP67
Width
250
In Stock
Price Group
D2
List Price
€ 1.272,70
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G3/4A4-NAEX0/L200
Item Total
€ 1.272,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support