chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-G1/4HC22-NA | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-G1/4HC22-NA
Order ID no. 6870314
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Height
50
Housing material
Metal
Housing quality
Hastelloy C22 (2.4602)
Length
110
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/4″
Protection class
IP68
Width
110
In Stock
Price Group
D2
List Price
€ 1.004,30
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G1/4HC22-NA
Item Total
€ 1.004,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support