chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-GL1/2A4-NA/D024/D107 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-GL1/2A4-NA/D024/D107
Order ID no. 6870145
home
Home
Loading...
Technical Data
Downloads
Cable length (m)
2
Design
Immersion
Electrical connection
Cable
Height
0
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Length
0
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″ long version
Protection class
IP68
Width
0
In Stock
Price Group
D2
List Price
€ 464,86
Item Total
€ 464,86
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-GL1/2A4-NA/D024/D107
Contact Support