chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-GL1/2TN-NA/D100/D107 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-GL1/2TN-NA/D100/D107
Order ID no. 6870143
home
Home
Loading...
Technical Data
Downloads
Application area
High temperature
Cable length (m)
2
Design
Immersion
Electrical connection
Cable
Housing material
Metal
Housing quality
Titanium/metal ceramic (3.7035)
Media temperature max. (°C)
120
Media temperature min. (°C)
10
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″ long version
Protection class
IP68
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-GL1/2TN-NA/D100/D107
In Stock
Price Group
D2
List Price
€ 1.166,00
Item Total
€ 1.166,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support