chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-DN25A4-NA/L105/D024/D107 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-DN25A4-NA/L105/D024/D107
Order ID no. 6870142
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
2
Design
Immersion
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
Receptacle
Protection class
IP68
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-DN25A4-NA/L105/D024/D107
In Stock
Price Group
D2
List Price
€ 1.311,20
Item Total
€ 1.311,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support