chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-G1/2A4P-VRX/24VDC/L200 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-G1/2A4P-VRX/24VDC/L200
Order ID no. 6870099
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
2
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Height
60
Housing material
Plastic
Housing quality
PBT
Length
250
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
Relay output
Process connection
G 1/2″
Protection class
IP68
Switching element function
Complementary contact
Width
250
In Stock
Price Group
D2
List Price
€ 885,50
Item Total
€ 885,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G1/2A4P-VRX/24VDC/L200
Contact Support