chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-G1/2A4-AP8X-H1141/D036 | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor with Integrated Processor
FCS-G1/2A4-AP8X-H1141/D036
Order ID no. 6870018
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Application area
Standard
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Height
50
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Length
110
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
G 1/2″
Protection class
IP67
Switching element function
NO contact
Width
110
In Stock
Price Group
D2
List Price
€ 460,79
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G1/2A4-AP8X-H1141/D036
Item Total
€ 460,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support