chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-M18-IOL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Flow Monitoring
FCS-M18-IOL
Order ID no. 100052031
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Communication protocol
IO-Link
Design
Immersion
Electrical connection
Cable
Height
100
Housing material
Metal
Housing quality
CuZn
Length
235
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
gases
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
PNP
Process connection
M18 x 1
Protection class
IP67
Switching element function
NO/NC (NO pre-set)
Width
40
In Stock
Price Group
D2
List Price
€ 251,90
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-M18-IOL
Item Total
€ 251,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support