chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-GL1/2TN-NA/D048/D028 5M | TURCK - Your Global Automation Partner
Flow Monitoring Immersion Sensor without Integrated Processor
FCS-GL1/2TN-NA/D048/D028 5M
Order ID no. 100001274
home
Home
Loading...
Technical Data
Downloads
Application area
Standard
Cable length (m)
5
Design
Immersion
Detection type
Calorimetric
Electrical connection
Cable
Function
Flow monitoring
Housing material
Metal
Housing quality
Titanium/metal ceramic (3.7035)
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Process connection
G 1/2″ long version
Protection class
IP68
In Stock
Price Group
D2
List Price
€ 1.192,40
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-GL1/2TN-NA/D048/D028 5M
Item Total
€ 1.192,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support