chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FTCI-3/4D15A4P-2LUX-H1141/S1344 | TURCK - Your Global Automation Partner
Flow rate monitoring Inline sensor with integrated processing unit
FTCI-3/4D15A4P-2LUX-H1141/S1344
Order ID no. 100000373
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
0
Application area
Standard
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow rate measurement
Height
60
Housing material
Plastic
Housing quality
PBT
Length
200
Media temperature max. (°C)
90
Media temperature min. (°C)
-10
Medium
liquids
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output
Process connection
3/4″ Swagelok
Protection class
IP65
Width
120
In Stock
Price Group
D2
List Price
€ 990,00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FTCI-3/4D15A4P-2LUX-H1141/S1344
Item Total
€ 990,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support