chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RS-45S8S-9D16B-CT 1M | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RS-45S8S-9D16B-CT 1M
Order ID no. 1544519
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
CANopen
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter
36
Flange type
Synchro flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute singleturn
Protection class shaft
IP67
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
Special features
Compact
Technology
Optical
Key Features
Output type
Absolute singleturn
Flange diameter
36
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€ 612,70
home
Turck-Shop
Sensors
Encoders
RS-45S8S-9D16B-CT 1M
Item Total
€ 612,70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support