chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RS-44S8S-3C13B-CT 1M | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RS-44S8S-3C13B-CT 1M
Order ID no. 1544517
home
Home
Loading...
Technical Data
Downloads
Communication protocol
SSi
Design
Solid shaft
Electrical connection
Cable
Flange diameter
36
Flange type
Synchro flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute singleturn
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
Technology
Optical
Key Features
Output type
Absolute singleturn
Flange diameter
36
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€ 579,70
Item Total
€ 579,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Encoders
RS-44S8S-3C13B-CT 1M
Contact Support