chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI-04S6C-2H1024-C | TURCK - Your Global Automation Partner
Incremental Encoder
RI-04S6C-2H1024-C
Order ID no. 1544024
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter
36.5
Flange type
Clamping flange
Height
0
Housing material
Aluminum chromated
Length
0
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP65
Protection class shaft
IP50
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Special features
Compact
Technology
Optical
Width
0
Key Features
Output type
Incremental
Flange diameter
36.5
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€ 300,30
home
Turck-Shop
Sensors
Encoders
RI-04S6C-2H1024-C
Item Total
€ 300,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support