chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
REM-97S10C-7ASARNS-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absoluter Drehgeber - Multiturn
REM-97S10C-7ASARNS-H1151
Order ID no. 100056706
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter
36
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Magnetic
Output function
Analog output
Output type
Absolute multiturn
Protection class
IP67
Protection class shaft
IP67
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Technology
Magnetic
Key Features
home
Turck-Shop
Sensors
Encoders
REM-97S10C-7ASARNS-H1151
Output type
Absolute multiturn
Flange diameter
36
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€ 478,72
Item Total
€ 478,72
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support