chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-12HA3T-2B5000-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-12HA3T-2B5000-H1181
Order ID no. 100049933
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter
50.8
Flange type
Flange with mounting element
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
5000
Shaft diameter D (mm)
12.75 mm
Shaft Type
Hollow shaft
Technology
Optical
Width
0
Key Features
Output type
Incremental
Flange diameter
50.8
Shaft diameter D (mm)
12.75 mm
Shaft Type
Hollow shaft
In Stock
Price Group
F3
List Price
€ 329,56
home
Turck-Shop
Sensors
Encoders
REI-12HA3T-2B5000-H1181
Item Total
€ 329,56
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support